Swing-Out Panel for Free-Stand with Mounting Channel
Hover to magnify image or click to enlarge
Swing-Out Panel for Free-Stand with Mounting Channel
Swing-Out Panels are designed for Free-Stand Enclosure with Mounting Channel. Full-length and half-length swing-out panels are available. Half-length panels can be located in the upper or lower portion of the enclosures. Swing-out panels have two heavy-gauge continuous hinges which permit the panel to swing completely out of the enclosure if it is located within approximately 10.75 in. (273 mm) of the door. These panels can be mounted on either side of the enclosure.
Details
Resources
Features
- Panels are furnished with plated mounting hardware
Specifications
| Material | Mild Steel |
| Finish | Powder Coated |
| Color | White |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.