Rack Mounting Angle U Style Type RA
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Rack Mounting Angle U Style Type RA
Rack mounting angles U style Type RA are designed for Free-Stand Enclosures with mounting channel. A pair of full-length rack mounting angles are available for mounting 19-in. (483-mm) and 24-in. (610-mm) rack-mounted equipment.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Type RA rack mounting angles have mounting holes .281 in. (7 mm) in diameter and spaced per EIA 310-D standard
- Angles and mounting hardware are plated
- All mounting hardware is furnished
- Use clip nut package AN1032 to provide tapped holes at desired locations
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.