ProLine G2 Solid Base 0mm


ProLine G2 Solid Base 0mm
ProLine G2 0-mm Solid Bases are used to close the bottom opening on an enclosure frame.
Details
Resources
Features
- Casters or levelers can be used to attach the solid base, in place of the included hardware
- Seamless polyurethane gasket (UL component recognized) provides a water-tight, dust-tight seal against moisture and contaminants
- Includes four M12 hex bolts for installation
- Solid Bases are finished with paint over plated surfaces
Specifications
Thickness | 1.52mm |
Thickness | 16ga |
Color | Light Gray |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.