ProLine G2 Disconnect Solid Tops
Hover to magnify image or click to enlarge
ProLine G2 Disconnect Solid Tops
ProLine G2 Disconnect Components are used with ProLine G2 Disconnect Frames and Doors to configure a custom Disconnect Enclosure Solution for widths >1000 mm wide. These components are identical to the standard ProLine G2 components (i.e. ProLine G2 Solid Tops, Gland Plates, Mounting Subpanel) with the exception that the center support is offset 100mm (to accommodate the hinged mullion).
Details
Resources
Features
- Solid Tops are finished with paint over plated surfaces
- Solid Tops are gasketed and include ground studs
- Bolts are included to hold the top in place (lifting eyes can be used instead of bolts)
Specifications
| Thickness | 1.52mm |
| Thickness | 16ga |
| Color | Light Gray |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.