Panel Support Kit
Hover to magnify image or click to enlarge
Panel Support Kit
Panel Support Kits provide additional support for panels on which heavy components are mounted. Each panel support fits over a collar stud and is then adjusted so the weight of the panel is partially supported by the bottom of the enclosure. Locknuts prevent accidental change in adjustment. A polyethylene-covered foot on each panel support distributes the panel weight and prevents damage to the interior finish.
Details
Resources
Features
- Each kit includes two adjustable panel support brackets
- APS3 is for One-Door or Two- Door enclosures where distance from bottom of panel to bottom of enclosure is less than 2.25-in. (57-mm)
- APS9 is for Free-stand or Multi-Door enclosure where distance from bottom of panel to bottom of enclosure is between 2.88-in. (73-mm) and 8.50-in. (216mm).
Specifications
| Material | Mild Steel |
| Finish | Powder Coated |
| Color | White |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.