OPAL Pad-Mount DSL Cabinet
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        OPAL Pad-Mount DSL Cabinet
Protect communications equipment from the elements in various environments with OPAL, an aluminum pad-mounted cabinet. OPAL is offered in three- and five-door models and is designed to meet Telcoria NEBS GR-487-CORE requrements.
Industry Standards
UL 508A Listed; Type 3, 3R, 4, 4X, 12; File No. E61997
CSA: Type 3, 3R, 4, 4X, 12
NEMA/EEMAC Type 3, 3R, 4, 4X, 12
EC60529, IP66
Designed to meet Telcordia NEBS™ GR-487, GR-63 and IEC 48D
EIA 310-D with 19-in. spacing for rack equipment
Cabinet is RoHS compliant
NEBS™ is a trademark of Telcordia
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Offered with three or five doors mounted for front, rear and side access to equipment
- Five-door model has two equal compartments and one side compartment
- Side compartment is ideal for cable entry, power distribution and load center
- Copper bonding bars included with cabinet
- Rack angles have EIA universal spaced square holes and are infinitely adjustable front-to-back in compartment
- Rack angles are predrilled for bend radius spools
- Each compartment is capable of either 19- or 23-inch rack angle positioning
- Top has integral solar shield with formed angles providing a peaked roof to deflect rain water to the sides of the cabinet
- L-handle is padlockable
- Bottom holes provided for bolting cabinet to concrete pad
- All doors have door switch, door (wind) stops and vault-style locking system
- Grounding and bonding studs provided on all doors and body
- Three cable entry boots provided in side compartment
- Four cable entry gland plates provided between side and central compartments
Specifications
| Material | Aluminum | 
| Color | Light Gray | 
| Finish | Powder Coated | 
| Color Code | RAL 7035 | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.