Locking Utility Cabinets with Hooks Type 1
Hover to magnify image or click to enlarge
Locking Utility Cabinets with Hooks Type 1
Locking Utility Cabinets, Type 1, available in key hook models, are used to store keys or as a hanging locker to organize items that require a level of security.
Industry Standards
UL 50, 50E Listed; Type 1; File Number E27567
cUL Listed per CSA C22.2 No 40; Type 1; File Number E27567
NEMA/EEMAC Type 1
IEC 60529, IP30
Details
Resources
Features
- This cabinet can be used to store keys or as a hanging locker to organize items that require a level of security.
- Integral hooks assembled in door and back of enclosure.
- Removable door with reversible hinge: door can hinge from either left or right side and can be changed without tools.
- Door features quarter-turn key lock; two keys supplied standard.
- Combination lock is available as an accessory and is interchangeable with standard cutout and latch cam (sold separately).
- Four mounting keyholes at rear of cabinet for installation.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.