Hover to magnify image or click to enlarge
Hol-Sealers Hole Seal, 20 mm Diameter, Beige, Mild Steel
Seal extra pushbutton holes, conduit openings and knockout openings against dust, dirt, oil and water with Hol-Sealers hole seals . Seals will cover any size or shape of hole from .19-in. diameter to maximum diameter shown in table. Can be used on enclosure walls up to .31-in. (8-mm) thick. Maintains enclosures Type rating 3R, 4, 4X (Stainless Steel version only) 12, and 13 when installed in an nVent HOFFMAN enclosure.
Industry Standards
UL 508A Component Recognized; Type 3R, 4, 12, 13; File No. E61997 (MS)
UL 508A Component Recognized; Type 3R, 4, 4X, 12, 13; File No. E61997 (SS)
Steel Hole Seals
CSA File No. 42186; Type 3R, 4, 12, 13
NEMA/EEMAC Type 3R, 4, 12, 13
IEC 60529, IP66
Stainless Steel Hole Seals
CSA File No. 42186; Type 3R, 4, 4X, 12, 13
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
IEC 60529, IP66
Features
- Available in multiple colors and sizes
- Oil-resistant gasket provided
- Steel model has plated stud (10-32x5/8) and wing nut
- Stainless steel model has 300 series stainless steel stud (10-24x5/8) and wing nut
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.