Rack Mounting Angle L Style for 24-inch wide Wall-Mount, fits A=30.00, Steel
Hover to magnify image or click to enlarge
Rack Mounting Angle L Style for 24-inch wide Wall-Mount, fits A=30.00, Steel
Catalog#: ARAK30
Rack mounting angles are designed for standard 24-in. (610-mm) wide one-door, Wall-Mount Type 4 and 12 enclosures. A pair of pre-cut rack mounting angles are available for mounting 19-in. (483-mm) rack-mounted equipment. To install, drill small holes in the sides of the enclosure and bolt angles in place.
Details
Resources
CAD
Distributors In Your Area
Features
- Rack mounting angles have mounting holes tapped #10-32 thread and spaced per EIA 310-D standard
- All mounting hardware and instructions are furnished
- Stainless steel external screws and sealing washers are provided to maintain original enclosure standards rating after installation
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.