Depth interior profile, DIP
        
        Hover to magnify image or click to enlarge
      
        Depth interior profile, DIP
The DIP profile system is a 40 mm wide and 25 mm high profile, which can be mounted on the enclosure depth. It can also be used in combination with CLPF and CLPK profiles. Two rows of holes patterns for cage nut fixing and self-tapping screws are provided. DIP profiles are not compatible with adjustment in depth of the mounting plate.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                                                    
Features
- Description: The DIP profile system is a 40 mm wide and 25 mm high profile, which can be mounted on the enclosure depth. It can also be used in combination with CLPF and CLPK profiles. Two rows of holes patterns for cage nut fixing and self-tapping screws are provided. DIP profiles are not compatible with adjustment in depth of the mounting plate.
 - Material: Zinc plated steel.
 - Pack quantity: 4 profiles including fixing accessories.
 
Specifications
| Thickness | 1.5mm | 
| Thickness | 16ga | 
| Material | Mild Steel | 
| Finish | Zinc Plated | 
Installation Manual / Instruction Sheet

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.