Commercial Lay-in Painted Galvanized Hinged-cover Type 3R Wireway Commercial Lay-in Painted Galvanized Hinged-cover Type 3R Wireway Commercial Lay-in Painted Galvanized Hinged-cover Type 3R Wireway Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Height 2.5in (1) 4in (13) 6in (14) 8in (14) 12in (1) View All View Less Apply Height 64mm (1) 102mm (13) 152mm (14) 203mm (14) 305mm (1) View All View Less Apply Width 2.5in (1) 4in (13) 6in (15) 8in (14) View All View Less Apply Width 64mm (1) 102mm (13) 152mm (15) 203mm (14) View All View Less Apply Depth 12in (3) 60in (3) 120in (3) View All View Less Apply Depth 305mm (3) 1524mm (3) 3048mm (3) View All View Less Apply Protection Rating NEMA Type 1 (1) NEMA Type 3R (38) NEMA Type 12 (4) IP32 (9) IP54 (5) Filter1Filter applied: 1Category: Commercial Lay-in Painted Galvanized Hinged-cover Type 3R WirewayView All Filters (1) SubcategoriesStraight Section Lay-in Painted Galvanized Hinged-CoverDetailsU-Connector Lay-in Painted GalvanizedDetailsElbow 90-Degree Lay-in Painted GalvanizedDetailsClosure Plate Lay-in Painted GalvanizedDetailsPanel Adapter Lay-in Painted GalvanizedDetailsFlush Tee 90-Degree Lay-in Painted GalvanizedDetailsWall Hanger Lay-in Painted GalvanizedDetailsReducer Lay-in Painted GalvanizedDetailsElbow 30-Degree Sweep Lay-in Painted GalvanizedDetailsDrop and Bracket Hanger Lay-in Painted GalvanizedDetailsCross Fitting Lay-in Painted GalvanizedDetails
Commercial Lay-in Painted Galvanized Hinged-cover Type 3R Wireway Commercial Lay-in Painted Galvanized Hinged-cover Type 3R Wireway