Varistar LHX+ 45 In-Rack
Hover to magnify image or click to enlarge
Varistar LHX+ 45 In-Rack
Varistar LHX+ In-Rack coolers are designed to deliver localized energy efficient cooling to the equipment in installations where the ambient air is not filtered or temperature controlled. The device is IP54 and connects to attached Varistar CP cabine...
Details
Resources
Features
- In-row air/liquid cooler optimized for cooling of closed racks
- Hot-swappable components simplify repair and maximize availability
- Designed for efficient operation at increased facility water temperatures
- Combination with direct to chip liquid cooling
- Modular standard - easy to adapt to individual requirements
- Minimum changes between In-Row and LHX+ (In-Rack) design - simplifies planning, layout and specification
- Fans, power supplies, controller and control valve all are hot-swappable
- Automatic fan spee...
Specifications
Filter By
Select Filters
Filter By
Clear filtersFilters applied:0
- Depth
2 parts found.
Catalog Number
to
of
Page
of
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.