nVent LENTON Interlok Position Grout-Fill Coupler
        
        Hover to magnify image or click to enlarge
      
        nVent LENTON Interlok Position Grout-Fill Coupler
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
          
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Designed to splice the same diameter bars
 - Smaller bars can be installed into the over-sized cavity end if required
 - Positional feature allows the threaded coupler end to telescope out to close a gap between forms and to allow alignment of the grout tubes
 - Over-sized cavity allows for greater field tolerance
 - Taper-threaded end helps prevent movement of the reinforcing bars and eliminate misalignment
 - Requires less grout than most competitive systems
 
Specifications
| Material | Cast Iron | 
| Finish | Plain | 
| Packaging | Standard | 
| Designed to Meet | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600 | 
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.