Wall Mounting Brackets, OFL
        
        Hover to magnify image or click to enlarge
      
        Wall Mounting Brackets, OFL
The terminal box can be easily mounted at the installation site without any need for internal access with these brackets. The brackets are corrosion resistant, which is perfect for harsh environments.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Description: Mounting brackets for wall fixing. Can be mounted in three different directions and will support approximately a load of 600 N.
 - Material: Polyamide.
 - Finish: RAL 7035.
 - Pack quantity: 4 brackets with mounting accessories.
 - Can be mounted in three different directions and will support approximately a load of 600 N
 - Four brackets with mounting accessories
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.