Wall Mounting Brackets For Enclosures With Rain Hood, UWB
        
        Hover to magnify image or click to enlarge
      
        Wall Mounting Brackets For Enclosures With Rain Hood, UWB
An enclosure with a rain hood fitted, can be easily mounted at the installation site without any need for internal access. The brackets are corrosion resistant, which is perfect for harsh environments.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
            
      
      
    
  
        
                                                                                                      
Features
- Description: Wall mounting brackets for UDP enclosures with rainhood. Can be mounted in horizontal position only. Easy mounting without screws, even with the enclosure finished and closed.
 - Material: Stainless steel AISI 304.
 - Delivery: 4 brackets and four plastic clips.
 - Wall mounting brackets for UDP enclosures with rainhood
 - Can be mounted in horizontal position only
 - Easy mounting without screws, even with the enclosure finished and closed
 - Four brackets and four plastic clips
 
Specifications
        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.