Lifting Kit For Floor Standing Enclosures, MCUK
Hover to magnify image or click to enlarge
Lifting Kit For Floor Standing Enclosures, MCUK
These lifting eyes are mounted directly to the enclosure's frame, which releases the top cabling frame from any strain. These lifting eyes guarantee safe transportation and handling of the enclosure.
Details
Benefits
Resources
Accessories
Features
- Description: For lifting the enclosure together with the top cable frame MCU of 200 mm high. Mounted directly into the enclosure's frame and therefore releasing the MCU from any strain. 300 mm high MCUs must be lifted separately.
- Pack quantity: 4 spindles with lifting eyes according to DIN 580 lifting instructions.
Specifications
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.