Inserts, ALIS


Inserts, ALIS
A flexible solution that allows for many different lock options that limits access to the enclosure.
Details
Benefits
Resources
Accessories
Features
- Description: Inserts to replace the standard double-bit 3 mm insert in the standard ALLS503 lock.
- Material: Zamak chrome plated.
- Pack quantity: 1 piece.
Specifications
Finish | Chrome Plated |
Material | Zamak |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.