Skip to main content

Please Select Your Country/Language Preferences

REF_Photo_Range_TCI Hover to magnify image or click to enlarge

Immersion Coil Chiller, TCI

Immersion Coil Chillers provide precision and reliability in a robust modular design. A cooling precision of ±1°F can be achieved for higher quality production. The large range of accessories and options allows multiple chiller configurations for maximum flexibility. The Immersion Coil Chiller has an eco-friendly design with high performance components.

Read more Read less
  • CE
  • UKCA
Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.