Skip to main content
Please Select Your Country/Language Preferences

PH34601.jpg image Hover to magnify image or click to enlarge

MBJ Grounding and Bonding Braid, Tinned Copper

MBJ Grounding and Bonding Braids are a reliable and convenient grounding solution for applications that require flexibility and durability. The tinned copper ground braids with massivated palms come ready to install without any additional cutting, stripping, crimping or punching and do not require the addition of tin or crimped lugs. The proprietary manufacturing process optimizes the electrical contact between each wire and helps eliminate moisture issues in the palms, preventing corrosion and lengthening the useful life of the braid.

Read more Read less
  • RoHS
  • UL
  • CE, ERIFLEX MBJ
  • Bureau Veritas
  • cUL
  • UKCA, ERIFLEX MBJ
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Copper
Complies With IEC® 60439.1;IEC® 61439.1
Finish Tinned
Certification Details UL® 467
Working Temperature 105 °C Max
Working Temperature 221 °F Max
Data Copied
Metric   |   Imperial

Diagrams

Application images Resources
Video
nVent ERIFLEX Tinned Copper Grounding and Bonding Braids (MBJ) - UL467 Short-Time Current Test

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy