nVent ERICO Lay-In Hammerlock Ground Clamp
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent ERICO Lay-In Hammerlock Ground Clamp
The nVent ERICO Lay-In Hammerlock provides an easy-to-install mechanical connection for grounding conductors to ground rods. A low resistance connection is possible through the sleek, highly conductive copper design. Eliminating the need to feed conductors through the connector allows for ease-of-use. High-level performance is ensured for many years to come, regardless of harsh environments through the connectors rugged design.
Installation of the nVent ERICO Lay-In Hammerlock is made simple whether tapping into an existing grounding grid or installing new conductors on ground rods. Save time and money on installations with your experts in grounding and bonding.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                    
      
    
  
        
                                                                                                      
Features
- Lay-in capability eliminates need to feed or cut conductors during installation
- Can be used for new installations or adding to existing grounding grids
- Irreversible, low resistance connection with excellent mechanical strength
- Provides a visual indication of completed connection
- UL 467 and 96 certified; suitable for direct burial
- Fast and simple installation—needing only a hammer and no special training
- Manufactured in USA
Specifications
Certifications
        cUL KDER7.E220029
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDER7.E220029
      
      
      
          
      CSA C22.2 No. 41
    
      
        UL KDER.E220029
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER.E220029
      
      
      
          
      ANSI/UL 467
    
      
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.