Skip to main content

Please Select Your Country/Language Preferences

PH36327.jpg image Hover to magnify image or click to enlarge

nVent ERICO Fence Clamp, Two Conductors

The nVent ERICO Fence Clamp, Two Conductors, is designed for grounding and bonding applications on fences, pipes, or pedestals where two separate conductors must be securely connected. This clamp ensures a reliable, high-quality electrical connection for system safety and integrity in various utility and industrial settings. Constructed from corrosion-resistant materials and engineered for durability, it is dependable for establishing effective grounding paths using two conductors.

Read more Read less
  • cUL
  • UL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy