RS Retrofit Retainer Strap
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        RS Retrofit Retainer Strap
The nVent CADDY RS Retrofit Retainer Strap is designed to assist in the securement of beam clamps and other flanges to metal structures. Due to the post-installation function, the RS Retrofit Retainer Strap can be added to pre-existing hanging systems without dismantling any clamps or threaded rods already in place. With a teardrop-shaped opening to lock onto the rod, contractors can be confident that components will not shift during installation and will retain their integrity even in the case of a seismic event.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                          Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                        
Features
- Ideal for both new and existing applications
- Designed for use with the nVent CADDY Beam Clamps and Accessories
- Can be secured to either the set screw or threaded rod
- Large teardrop-shaped opening is compatible with multiple threaded rod diameters, significantly reducing inventory
- Provides a secure attachment in seismic zones and complies with NFPA® requirements
Specifications
| Finish | Pregalvanized | 
| Material | Steel | 
Data Sheet
Installation Manual / Instruction Sheet
Certifications
        cUL VFXT7.EX2452
      
      
              
          English
        
      
          
      ULC/ORD-C203
    
      
        cUL VFXT7.EX2452
      
      
      
          
      ULC/ORD-C203
    
      
        UL VFXT.EX2452
      
      
              
          English
        
      
          
      ANSI/UL 203
    
      
        UL VFXT.EX2452
      
      
      
          
      ANSI/UL 203
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.