Control, Monitoring and Sensing
Filter applied: 1
Products | 63 results (124 items)

Elexant 3500i Electronic Thermostat
          A family of compact, full-featured, electronic thermostats for heat tracing control and monitoring.
        

Hazardous Area Control Panel
          Multi-circuit control and monitoring panels. Stainless Steel enclosure. ATEX/IECEx Zone 2 certified.
        

Elexant 4010i Heat Trace Controller
          A range of eight compact, touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations.
        

920 Series, Controller Assembly
          Control assembly component for the nVent RAYCHEM 920 series control and monitoring systems.
        

RTD-4AL RTD Sensor Assembly
          Pipe mounted RTD for accurate temperature sensing (–100 °F to 900 °F) in non-hazardous and hazardous areas. Approved for CID2 locations.
        

Raystat EX-02 Mechanical Thermostat
          Mechanical thermostat for surface sensing temperature control in temperature maintenance or pipe freeze protection applications. Suitable for hazardous areas.
        

E507S-LS Mechanical Thermostat
          For mechanical surface sensing temperature control in pipe freeze protection applications. Suitable for hazardous locations. Single pole switch.
        

AMC-1A Mechanical Thermostat
          For mechanical ambient sensing temperature control in pipe freeze protection temperature applications.
        

MONI-PT100-EXE RTD Sensor Assembly for Hazardous Areas
          PT100 sensor for accurate temperature sensing in hazardous areas, with enclosure.
        

AMC-1B Mechanical Thermostat
          For mechanical surface sensing temperature control in pipe freeze protection applications. Single pole switch.
        

RTD-CS Corrugated Sheath RTD Sensor
          Platinum RTD for accurate temperature sensing (-76 °F to 400 °F) in non-hazardous and hazardous areas, with stainless steel corrugated sheath. Approved for CID2 locations.
        

AMC-1H Mechanical Thermostat
          For mechanical ambient sensing temperature control in pipe freeze protection temperature applications. Suitable for hazardous locations.