Thermoelectric Temperature Controller
Hover to magnify image or click to enlarge
Thermoelectric Temperature Controller
Thermoelectric Temperature Controller printed circuit board provides PWM (Pulse-Width-Modulation) regulation of cooling and heating output for TEC units.
Industry Standards
UL Recognized; File No. E351017
Details
Resources
Features
- Provides PWM (Pulse-Width-Modulation) regulation of cooling and heating output for TEC units
- Automatically switches between cooling and heating
- 4 cooling temperature set points range from 22.5 C to 35 C (35 C Factory Setting)
- 3 heating temperature set points range from -5 C to 15 C (15 C Factory Setting)
- Heating function can be easily disabled if desired
- On-board LEDS indicate low temp, high temp alarm, and overall system status
- Dry contact relay output provides for external alarm indication
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.