Mounting Plates For Power Distribution, MSMPN


Mounting Plates For Power Distribution, MSMPN
The mounting plate, MSMPN, for fix and modular systems, can be easily machined and have components mounted on it before fixed within the relevant compartment.
Details
Benefits
Resources
Features
- Description: Mounting plate for installation of breakers. Suitable for left and right hand connections.
- Material: 1.5 mm galvanized steel.
- Pack quantity: 1 piece with mounting material.
- Mounting requirements: To be assembled on the modular system frame with MSMPA01 or MSMPF01.
Specifications
Finish | Plated |
Material | Steel |
Filter By
Select Filters
Filter By
Clear filtersFilters applied:0
- Height
- View All
Width- View All
Panel Size- View All
37 parts found.
Catalog Number
1
to
25
of
37
Page
1
of
2
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.