Mounting Frame, UMF
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Mounting Frame, UMF
Modular components can be pre-mounted and the frame can be adjusted to the desired depth to hold large equipment, for example.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: For easy mounting of DIN-rail components. The DIN-rails are adjustable in height.
- Material: Galvanized steel.
- Delivery: Vertical profiles, reinforced DIN-rails, supporting brackets and mounting accessories.
- Adjustable DIN rail frame for compact polyester wall mounted enclosures
- Modular components can be pre-mounted onto the chassis before being fitted into the enclosure
- The frame allows the components to be mounted and adjusted to the correct depth
- The frame allows panel builders to quickly install modular components or large equipment as the frame can be adjusted in depth
Specifications
| Finish | Galvanized | 
| Material | Galvanized Steel | 
        Mandatory
      
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.