Compact Adjustable Busbar Supports
Products | 11 results (18 items)

CABS Busbar Support Kit
Module kit for all busbar types.

CABS-APP Aluminium Profile
Aluminum profile allows for custom busbar support creation with flexibility to select distance between phases and supports.

CABS Bracket E
Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.

CABS Module Kit
Module kit allows for custom busbar support creation with flexibility to select distance between phases and supports, 3 phase.

CABS Bracket M
Universal bracket to help with fixing of CABS.

CABS Module Kit with Neutral
Module kit allows for custom busbar support creation with flexibility to select distance between phases and supports, 3 phase plus neutral.

CABS Bracket RV
Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.

CABS Bracket SV
Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.

CABS Bracket T
Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.

CABS Bracket TH
Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.

CABS Fixing Kit
Hardware kit for CABS busbar support kit, to reinforce when the distance between phases is greater than 175 mm (6.89") and when the aluminium profile is longer than 600 mm (23.62").