PEMSA Wire Basket Tray
        
        Hover to magnify image or click to enlarge
      
        PEMSA Wire Basket Tray
The PEMSA Wire Basket Tray is the backbone of PEMSA Wire Basket Tray System. Highly engineered features help ensure a secure installation that complies with industry codes and standards for high-performance cables. Clever design allows the installer to maximize field efficiency with the Rejiband Rapide Integrated Splice.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
  
              
  
  
  
              
  
  
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Provides optimal support for high-performance low voltage and data cables
 - Innovative Rejiband Rapide installation system
 - IEC 61537 load rating and earthing compliant
 - Responsive design and layout services, including seismic
 
Specifications
Certifications
        IEC CB EU WTB ES1659-M1-AENOR
      
      
              
          English
        
      
          
      IEC 61537:2006
    
      
        UKCA, CADDY EU WBT UKCA_W_RJB
      
      
              
          English
        
      
          
      BS EN 61537, S.I. 2016 No. 1101
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.