nVent CADDY Pyramid H-Frame Post Base
        
        Hover to magnify image or click to enlarge
      
        nVent CADDY Pyramid H-Frame Post Base
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Foam or rubber bottom offers low abrasion interface for better roof membrane protection
 - Compatible with roof surfaces including single ply, bituminous, metal and spray foam
 - Provides superior load distribution, even with varying rooftop surfaces
 - Rubber rooftop interface ideal for solar panel array installations
 - Mounting hardware pre-installed in bases
 - Hot-dip galvanized and UV stabilized for long lasting performance
 - Accepts standard strut channels
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.