Large-Volume Type Y and Z Purging/Pressurization System
        
        Hover to magnify image or click to enlarge
      
        Large-Volume Type Y and Z Purging/Pressurization System
Large-Volume Purging/Pressurization System supplies one or more enclosures, up to 90 cubic feet total volume, with a protective gas supply, thus allowing the use of general-purpose enclosures in certain Class 1, Division 1 and 2 hazardous locations.
Industry Standards
Classified by Underwriters Laboratories, NFPA 496-1993
(Volume up to 90 cubic feet)
3003 LPS
NEC Type Y Class 1, Division 1, Groups A, B, C and D / Zone 1 Groups IIA, IIB and IIC to Division 2 / Zone 2
NEC Type Z Class I, Division 2, Groups A, B, C and D / Zone 2 Groups IIA, IIB and IIC to Nonhazardous
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Vertical mount (VM) or horizontal mount (HM)
 - 90 cubic feet maximum enclosure volume
 - System face plate and mounting plate: Type 316L stainless steel
 - Regulator body: zinc with enamel finish
 - Manifold body: anodized aluminum with Type 316 stainless steel valves
 - Enclosure pressure gauge: aluminum with enamel finish
 - Gas supply gauge: poly case and nickel-plated tube
 - Enclosure protection vent—90 degree
 - Rapid exchange control valve
 - Enclosure supply and enclosure reference bulkhead fittings: Type 316 stainless steel
 - Fastener hardware
 
Specifications
| Material | Stainless Steel 316L | 
| Finish | Tumbled | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.