Skip to main content
Please Select Your Country/Language Preferences

A10000873 Hover to magnify image or click to enlarge

TM20 Mechanical Thermostat

nVent RAYCHEM T-M-20-S is a surface sensing thermostat providing temperature control and temperature limiter in safe areas. Available in 3 temperature ranges. 0–100 °C; 0–200 °C; 50–300 °C.

Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Hysteresis/Differential 2.5% of temperature range
Max Voltage 230 V
Controller Switching Capacity Max 16 A @ 230 VAC
Limiter Switching Capacity Max 16 A @ 230 VAC
Thermostat Type Mechanical Thermostat
Data Copied
Metric   |   Imperial
to of
Page of
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing