Vertical Rear Busbar Supports For Power Distribution, MSFH
        
        Hover to magnify image or click to enlarge
      
        Vertical Rear Busbar Supports For Power Distribution, MSFH
This fix system vertical busbar support, MSFH, for two bars up to 40 x 10 mm, is available off the shelf and has been tested according to IEC 61439.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Busbar supports up to 1600A to be mounted vertically behind the fixed compartments. Mounts to the vertical profiles MSFP. Rated short-time withstand current up to 35 kA with rear supports and up to 50 kA with rear and front supports.
 - Material: Polycarbonate reinforced with 10% of glass material.
 - Delivery: 7 busbar supports for 3 phases and neutral, and mounting material.
 - A flexible and reliable solution that ensures procurement, design and installation can be done efficiently reducing the labour time required
 - Fix system vertical profiles (MSFP) are required in order to mount the busbar supports
 - Busbar supports up to 1600A to be mounted vertically behind the fixed compartments
 - Mounts to the vertical profiles MSFP
 - Rated short-time withstand current up to 35 kA with rear supports and up to 50 kA with rear and front supports
 - Delivery: 7 busbar supports for 3 phases and neutral, and mounting material
 
Specifications
Installation Manual / Instruction Sheet
        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.