Skip to main content
Please Select Your Country/Language Preferences

Swing Frame middle mounted Hover to magnify image or click to enlarge

Swing Frame Middle Mounted, ESFM

A swing frame for 19" equipment that provides additional mounting space for such equipment, as well as rear access to the fitted components and equipment once opened. It also provides extra space for cabling purposes and increases the useful depth for equipment to be fixed to the swing frame.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 3mm
Thickness 11ga
Material Mild Steel
Finish Zinc Plated
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.