Polyester Din-Base, UMPS
Hover to magnify image or click to enlarge
Polyester Din-Base, UMPS
The DIN-base allows modular polyester wall mounted enclosures to be installed outdoors making it possible to install cables channelled underground more quickly.
Details
Benefits
Resources
Accessories
Features
- Description: DIN-base pedestals.
- Material: Glass fibre reinforced polyester.
- Finish: RAL 7035.
- Delivery: 1 piece with mounting accessories.
Specifications
| Color | Light Gray |
| Material | Polyester |
| Color Code | RAL 7035 |
| Finish | Smooth |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.