Skip to main content
Please Select Your Country/Language Preferences

N00335-MKS18064HP Hover to magnify image or click to enlarge

Mild Steel Compact Single Door, MKS-HP

The mild steel single door compact floor standing enclosure range, MKS-HP, with a IP 66 protection degree offers a higher protection level for equipment and components which will help extend their lifetime and reduce maintenance costs when the enclosure is installed for rough environments with severe conditions. These new enclosures are rated as IP66, suitable for Food and Beverage and Pharma industries.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.35mm
Thickness 16in
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.