Levelling Adjuster, LFA
Hover to magnify image or click to enlarge
Levelling Adjuster, LFA
The adjuster has been designed for levelling on uneven floors at the installation site. Levelling range is up to a maximum of 15 mm and it is installed on the assembled enclosure through the PF/PFS plinth corner piece.
Details
Benefits
Resources
Video
Accessories
Features
- Description: For levelling adjustment on uneven floors at the installation site up to a maximum of 15 mm. Installed through the PF/PFS plinth corner piece.
- Material: Zinc plated.
- Maximum load: 2500 N per foot.
- Pack quantity: 4 pieces with mounting accessories.
Specifications
| Finish | Plated |
| Material | Zinc |
Installation Manual / Instruction Sheet

Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.