Holder For Busbar Connection For Power Distribution, MSBH
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Holder For Busbar Connection For Power Distribution, MSBH
This busbar holder, MSBH, has been tested according to IEC 61439 and is available off the shelf. It is easy to mount and connects two bars with a thickness of 10 mm, to create a proper contact for an attached electrical cable.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Cooper holder for busbar connection, which guarantee a perfect connection between main busbar and secondary busbar.
- Material: 2 mm cooper.
- Delivery: 20 pieces.
- The standard holders are available off the shelf and have been tested according to IEC 61439
- The holders are suitable for the most common bars on the market
- A flexible and reliable solution with a short delivery time, that ensures procurement, design and installation can be done efficiently reducing the labour time required
- Nuts, bolts and washers must be ordered separately however, standard ones within the market place are suitable
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.