Hol-Sealers Non-Metallic Hole Seal
        
        Hover to magnify image or click to enlarge
      
        Hol-Sealers Non-Metallic Hole Seal
Designed for use in corrosive environments to seal extra pushbutton holes, conduit openings and knockout openings against dust, dirt, oil and water. These hole seals are suitable for sealing enclosure openings in industries such as petroleum and chemical processing, wastewater processing, pulp and paper, outdoor monitoring and any other industry exposed to harsh environments.
Industry Standards
UL 508A Component Recognized; Type 3R, 4, 4X, 12, 13; File No. E61997
CSA File No. 42186; Type 3R, 4, 12, 13
NEMA/EEMAC Type 3R, 4, 12, 13
IEC 60529, IP66
Stainless Steel Hole Seals
CSA File No. 42186; Type 3R, 4, 4X, 12, 13
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
IEC 60529, IP66
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Innovative 3-in-1 self-centering design reduces inventory requirements; 3 models cover 9 common industry cutouts ranging from 1/2 inch (13mm) to 2-1/2 inch (64mm)
 - Non-metallic construction provides superior corrosion resistance for reliability in harsh environments
 - UV stabilized; ideal for direct sunlight (avoids fiberbloom associated with fiberglass)
 - Chemically resistant to a broad range of chemicals
 - Durable and impact resistant; resists cracking
 - Sold in quantities of 2 per catalog number
 - Cost-effective alternative to stainless steel
 - Polyester material has a UL 94 rating of 5VA
 - Easy to install; no tools required
 - Thread and nut are constructed of non-glass-filled polyester
 - Oil-resistant gasket included
 
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.