Fan Heater, EGL
Fan Heater, EGL
This fan heater, EGL, uses a fan to distribute the heat generated evenly throughout the enclosure, which means hot spots can be prevented. Water condensation is eliminated, also when the ambient temperature drops sharply.
Industry Standards
cRUus_UL
CE
EAC
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Heater with fan to be fixed as desired
 - Heating element: PTC resistor, self regulating and temperature limiting.
 - Fan life: 50.000 h at 25 °C.
 - Material: Plastic, and anodised aluminium profile.
 - Operating temperature: -40 °C to +70 °C. The heating capacity is for ambient temperature 20 °C.
 - Connection: Plug terminal connection (2 × 0.5-2.5 mm²).
 - Protection: IP 20, Class I (earthed).
 - Approvals: CE, EAC, cULus_UL Listed.
 - Pack quantity: 1 piece.
 - When installed, water condensation will be avoided especially in situations when the ambient temperature dramatically drops
 - As the air will be distributed by the integrated fan, hot spots within the enclosure will be prevented
 - A thermostat with a normally closed contact, ETR or EFR, is recommended in order to control the heater
 - Voltage (V): EGL250UL115, EGL400UL115 - 120 V AC, 50/60 Hz; EGL250UL230, EGL400UL230 - 230 V AC, 50/60 Hz
 - Protection: IP 20, Class I (earthed)
 
Specifications
Approval Agency Certificate
Certification
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.