Skip to main content
Please Select Your Country/Language Preferences

EL900D_EL1200D24V_LEDLight Photo Hover to magnify image or click to enlarge

EL LED Enclosure Light

An LED light specially designed for nVent HOFFMAN enclosures. Tool-free assembly reduces the assembly time. Simple through wiring based on a plug and play system.

Read more Read less Print This Page
Details

Features

Specifications

Color Temperature 4000K
Color Black
Lamp Type LED
Light Color Neutral White
Material Plastic
Finish Smooth
Operating Temperature −20 to 55°C
Operating Temperature −4 to 131°F
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.