Universal Structural Bracket
        
        Hover to magnify image or click to enlarge
      
        Universal Structural Bracket
This code-compliant Structural Attachment is part of the nVent CADDY line of innovative rigid bracing system, designed to provide superior performance and meet the highest seismic load requirements. Its versatile design allows quick and easy installation directly to concrete, wood, bar joist or I-beam adapters and is compatible with 1” through 2” brace pipes. Its snap-off bolt makes inspection of seismic sway braces simple.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
  
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Universal design allows one product to attach directly to concrete, wood, bar joist or I-beam adapters
 - Integrated angle gauge easily displays brace member angle of installation
 - Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
 - Works with 1" through 2" (25,4mm through 50,8mm) brace pipes to reduce inventory
 - Low profile minimizes prying effect on concrete fasteners
 - Meets NFPA® 13 as pre-qualified for seismic applications
 - FM Approved with the following brace members: Type A Solid Strut (12 gauge or thicker) and 1-2 in Sch40/EN 10255H Pipe
 - FM Specification Tested with the following brace members: Type A Solid Strut (12 gauge or thicker), 1-2 in Sch40/EN 10255H Pipe, 1 in EMT Conduit, and 1 in Rigid Conduit
 
Specifications
| Finish | Electrogalvanized | 
| Material | Steel | 
| FM Loads | ||||
| Part Number | Horizontal Capacity per Installation Angle from Vertical | |||
| 30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | |
| CSBU1xxx | 7510 N | 9830 N | 11830 N | 13740 N | 
| CSBU2xxx | 6580 N | 10180 N | 12720 N | 13740 N | 
| CSBU58xxx | 6580 N | 9830 N | 11830 N | 13740 N | 
Catalog
Flyer
Installation Manual / Instruction Sheet
Certifications
        AON Fire Protection, Seismic Bracing Components 
      
      
              
          English
        
      
          
      NZS 4541:2020, NZS 4515:2009
    
      
        cUL VGMY7.EX3956
      
      
              
          English
        
      
          
      ULC/ORD-C203A
    
      
        cUL VGMY7.EX3956
      
      
      
          
      ULC/ORD-C203A
    
      
        UL VGMY.EX3956
      
      
              
          English
        
      
          
      UL 203A
    
      
        UL VGMY.EX3956
      
      
      
          
      UL 203A
    
      
        FM Tested CSB/CSBS/CSBU
      
      
              
          English
        
      
          
      ANSI/FM 1950
    
      
        FM Approved, Seismic 
      
      
              
          English
        
      
          
      FM 1950-2013
    
      
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.