nVent CADDY Speed Link Light Pack with Wedge Anchor
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent CADDY Speed Link Light Pack with Wedge Anchor
The nVent CADDY Speed Link Light Pack with Wedge Anchor includes a precut length (1m and 2m) of 1mm wire rope riveted to a wedge anchor together with an ultra-low-profile locking device. Contractors can quickly and safely install it to the concrete ceiling to support and secure lighting and signage.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
          
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                                      
            
       
  
          
                    
      
    
  
        
                                                                                                      
Features
- Complete system includes wire, locking device and wedge anchor from fischerwerke GmbH &Co. KG
- Quickly and easily attaches into cracked and non-cracked concrete
- No special tools required
- ETA 06/0175 approval available from fischerwerke GmbH &Co. KG
Specifications
| Static Load Safety Factor | 5:1 | 
| Material | Steel;Brass | 
| Finish | Electrogalvanized | 
| Drill Bit Diameter | 0.24" | 
| Drill Hole Depth | 1.22" | 
| Drill Bit Diameter | 6mm | 
| Drill Hole Depth | 31mm | 
| Embedment Depth | 0.98" Min | 
| Embedment Depth | 25 mm Min | 
Installation Manual / Instruction Sheet
Certifications
        DoP, ETA-06/0175 
      
      
              
          English
        
      
          
      ETA-06/0175
    
      
        DiBt ETA-06/0175 
      
      
              
          English
        
      
          
      ETA-06/0175
    
      

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.