Improved nVent CADDY Cat HP J-Hook Mod Clip with C Purlin Clip
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Improved nVent CADDY Cat HP J-Hook Mod Clip with C Purlin Clip
The Improved nVent CADDY Cat HP Mod Clip J-Hook with C Purlin Clip allows for hammer-on or floor installation with the VAFT tool, ultimately simplifying the process. Enhance cable management with the stability and customization options from the C Purlin Clip while minimizing inventory impact and providing ultimate flexibility on the job.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Hammer-on or install from the floor with the VAFT tool
- No screws, rivets or special tools required for assembly
- Works with nVent J-Hook Versa-Mount technology from nVent CADDY
Specifications
Flyer
Installation Manual / Instruction Sheet
Certifications
        cUL DWMU7.E165703
      
      
      
          
      CAN/CSA C22.2 No. 18.4-04
    
      
        UL DWMU.E165703
      
      
      
          
      ANSI/UL 2239
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.