29 Lok-Tainer
Hover to magnify image or click to enlarge
29 Lok-Tainer
Catalog#: 29S-24-7
The Series 29 Lok Tainer is designed for enclosures with cold wall grooves and features a screw actuation, cam and lobe design for PBC retention in moderate shock and vibration environments.
⚠WARNING: This product can expose you to chemicals including beryllium, which is known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
Distributors In Your Area
Features
- Length 127.0 mm (5.0") to 304.8 mm (12.0"), 12.7 mm (0.5") increments
- Screw actuation
- Cam and lobe based retention design
- Available unplated or with silver, ebanol, copper, gold, nickel, zinc clear chromate, or zinc yellow chromate plating
- For cold wall applications
- Supports PCB thickness of 0.64 mm (0.025") to 3.36 mm (0.132")
- Constructed from beryllium copper or steel
- Mounts to the board with standard rivets, eyelets or screws
- Weight 0.97 g/cm (0.087 oz/"
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.