EMC Exhaust Filter, EFAE
        
        Hover to magnify image or click to enlarge
      
        EMC Exhaust Filter, EFAE
This EMC vertical exhaust filter, EFAE, with a IP 54 protection degree, is easy to install thanks to its click-in feature. Unnecessary downtime is avoided, since water and dust are prevented from entering the enclosure through the filter. EMC performance is maintained on an EMC enclosure with this filter.
Industry Standards
cRUus_UL
CE UKCA
EAC
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Suitable for specific EMC enclosures. Cutting edge surface of the enclosure needs to be blank for contact.
 - Material: Plastic, UL94-V0. EMC screen: stainless steel, contact strips.
 - Approvals: CE, GOST, UR, cUL.
 - Protection: IP 54.
 - Pack quantity: 1 filter with housing.
 - The click-in feature ensures that the filter fan is easy to install
 - EMC performance is maintained when installed on an EMC enclosure
 - Component failure and unnecessary downtime is avoided as water, dust and electromagnetic interferences are prevented from entering the enclosure
 - The click-in feature reduces the customer's labour cost due to the ease of installation
 - To guarantee natural ventilation, install at least two exhaust filters
 - Forced ventilation can be achieved by adding filter fans, EFE
 - Filtration efficiency (%): >90
 - Filter mat (EN779): EFAE200R5, EFAE220R5, EFAE250-300R5: G4; EFAE500-700R5: G3
 
Specifications
| Filter Efficiency | 90% | 
| Protection Rating | IP54 | 
| Material | Plastic | 
| Finish | Polished | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.