Light Duty Push-In Anchor
        
        Hover to magnify image or click to enlarge
      
        Light Duty Push-In Anchor
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
  
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
              
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                                      
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Ideal for use with fire rated clips and clamps
 - Tool-free push-in installation after hole has been drilled into the concrete
 - Fire resistance class R30-R120 for design of anchorages under exposure to fire
 - ETA assessed for anchoring in cracked and non-cracked concrete
 
Specifications
| Extract from Permissible Service Conditions of ETA-16/0673 | |||
| Multiple use for non-structural applications | |||
| Part Number | Cracked Concrete C20/25 | Non-Cracked Concrete C20/25 | Standard Embedment Depth | 
| SCMDSN | 0.032 kN | 0.032 kN | 35 mm | 


- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.