Mounting Plate, GCPZ
        
        Hover to magnify image or click to enlarge
      
        Mounting Plate, GCPZ
The steel mounting plate contributes to speeding up the assembly of the console, since it can be machined easily and equipped with components before being mounted.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Description: Standard mounting plate for MPG(S) console. Adjustable in depth using MPGDA accessory.
 - Material: 2.5 mm galvanized steel.
 - Pack quantity: 1 plate with mounting accessories.
 
Specifications
| Thickness | 0.1in | 
| Thickness | 2.5mm | 
| Material | Galvanized Steel | 
| Finish | Plated | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.