Swivel Tilt for Pedestal
Hover to magnify image or click to enlarge
Swivel Tilt for Pedestal
A swivel and tilt mechanism provides an easy way to rotate and tilt an HMI enclosure to a convenient operating position. It is designed for use between the bottom of an HMI enclosure and a pedestal (enclosure reinforcement may be required). Tilt lock has a large release knob that allows quick incremental adjustment. Swivel can be locked in any position for safe operation. A large center opening accommodates control cables that have attached plugs.
Details
Resources
Features
- Tilt allows forward and backward movement up to 30 degrees from horizontal
- Swivel allows 350-degree maximum rotation
- Integral stops at 30-degree increments between 60 degrees and 180 degrees of rotation
- Hardware and gasket to attach enclosure are included
- Do not use the swivel between an overhead support and an enclosure
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.