Skip to main content
Please Select Your Country/Language Preferences

EMC single door enclosure Hover to magnify image or click to enlarge

EMC Single Door Enclosure, MASE

The galvanised steel single door wall mounted enclosure range, MASE, is designed to meet EMC requirements. An excellent Faraday effect is created, since electrical conductivity between the enclosure body an door is guaranteed. The risk for component failure, and with that unnecessary downtime, is eliminated as electromagnetic interference is avoided and water and dust are prevented from entering the enclosure. This enclosure range is well suited for applications where EMC is required.

Read more Read less

Industry Standards

cULus_UL

CE UKCA

EAC

GOST

IP

Read more Read less Print This Page
Details

Features

Specifications

Finish Galvanized
Material Galvanized Steel
Color Light Gray
Color Code RAL 7035
Data Copied
Metric   |   Imperial

Diagrams

Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.