Compact Axial Fans
        
        Hover to magnify image or click to enlarge
      
        Compact Axial Fans
Compact Cooling Fans are ideal for applications where enclosure space is limited and quiet, reliable cooling is required. Engineered for 50,000 hours of continuous operation without lubrication or service.
Industry Standards
UL Component Recognized
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Maximum operating temperature is 158 F (70 C)
 - 4-inch fan is thermally protected and uses permanently lubricated ball bearings
 - 6- and 10-inch fans have ball-bearing construction and split-capacitor motors
 - Split-capacitor motors are thermally protected to avoid premature failure
 - Dynamically balanced impellers molded from polycarbonate material
 - One finger guard is furnished (additional finger guards are available)
 - All mounting hardware is provided
 - 240 and 560 CFM fans have ball bearing construction and split capacitor motors
 - Fans have leadwires with ends stripped 1/2-inch (12-mm) or 6-foot (1.8-m) cord with polarized plug for power connections
 - Fan bracket and additional finger guards must be purchased separately
 
Specifications
| Color | Jet Black | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 9005 | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.